text.skipToContent text.skipToNavigation

B2540H

by Burndy 

Catalog ID: B2540H

Mold, Heavy duty, Vertical Cable Drop to Vertical Steel Surface, 2/0 AWG, 200 Weld Metal.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810393628
UPC 12 Digit 7818103936288

Conductor Related

Conductor - Copper Str Run 2/0 AWG
Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings