text.skipToContent text.skipToNavigation

B2714

by Burndy 

Catalog ID: B2714

Mold, Horizontal to Horizontal Cable Cross, 250 kcmil (Run), 4/0 AWG (Tap), 2-150 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard

Product Details

General

Application For Joining Uncut Horizontal Cables At Right Angles To Each Other
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810383377
UPC 12 Digit 7818103833777

Conductor Related

Conductor - Copper Str Run 250 kcmil
Conductor - Copper Str Tap 4/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings