BCC2
BCC2
Discontinued

B286, Horizontal Cable Tap to Horizontal Cable Run, 500 kcmil (Run), 2/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B286

Mold, Horizontal Cable Tap to Horizontal Cable Run, 500 kcmil (Run), 2/0 AWG(Tap), 90 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC 12 Digit
7818103793011

Conductor Related

Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Tap
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Sales Drawings

Product Cross Section Image(s)