HUBBELL
BUR_PPHID-264244_B309
BUR_PPHID-264244_B309

B335, Horizontal Cable Tap to Horizontal Cable, 1750 kcmil (Run), 1000 kcmil (Tap)

Brand:

Burndy

Catalog ID:

B335

Mold, Horizontal Cable Tap to Horizontal Cable Run, 1750 kcmil (Run), 1000 kcmil (Tap), 3-250 Weld Metal.

Weld Metal: 3-250, Handle clamps: B107

Product details

General

Application

Used to join horizontal cable tap to a horizontal run cable

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

UPC

781810380246

UPC 12 Digit

7818103802466

Conductor Related

Conductor - Copper Str Run

1750 kcmil

Conductor - Copper Str Tap

1000 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads