BUR_SKU-B38030900
BUR_SKU-B38030900

B38030900, Flint Ignitor

Brand:

Burndy

Catalog ID:

B38030900

Flint Ignitor.

Features: The B38-0309-00 Flint Ignitor Is Used To Ignite The Starting Powder, Each Mold That Is Sold With A Frame Has A Flint Ignitor Included, For Added Safety A Flint Ignitor Extension Is Available, Catalog Number B38-0904-00, That Attaches To The B38-0309-00 Flint Ignitor, This Allows Installers To Stay Approximately 36 IN Away From The Mold

Product details

General

Application
Used to ignite the starting powder
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810403327
UPC 12 Digit
7818104033277

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2250

Resources and downloads