BCC4
BCC4

B434, Horizontal to Horizontal Cable Cross, 2/0 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B434

Mold, Horizontal to Horizontal Cable Cross, 2/0 AWG (Run & Tap), 115 Weld Metal.

Features: Type BCC-4 Molds Are Used To Join Two Horizontal Cables At Right Angles, One Cable Is Cut And The Other Is A Through Run Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Two Horizontal Cables At Right Angles
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810381014
UPC 12 Digit
7818103810144

Conductor Related

Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Sales Drawings

Product Cross Section Image(s)