BCC4
BCC4

B445, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B445

Mold, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run), 2/0 AWG (Tap), 150 Weld Metal.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810381267
UPC 12 Digit
7818103812677

Conductor Related

Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings