BCC4
BCC4

B459, Horizontal to Horizontal Cable Cross, 300 kcmil (Run), 3/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B459

Mold, Horizontal to Horizontal Cable Cross, 300 kcmil (Run), 3/0 AWG (Tap), 200 Weld Metal.

Features: Type BCC-4 Molds Are Used To Join Two Horizontal Cables At Right Angles, One Cable Is Cut And The Other Is A Through Run Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Two Horizontal Cables At Right Angles
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810381540
UPC 12 Digit
7818103815400

Conductor Related

Conductor - Copper Str Run
300 kcmil
Conductor - Copper Str Tap
3/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings