text.skipToContent text.skipToNavigation

B523

by Burndy 

Catalog ID: B523

Horizontal Cable Terminal to Ground Rod Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810384466
UPC 12 Digit 7818103844666

Conductor Related

Conductor - Copper Str Tap 500 kcmil
Conductor - Rod Size 3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings