BCR1
BCR1

B528, Horizontal Cable Terminal to Ground Rod, 4/0 AWG, 1" Ground Rod

Brand:

Burndy

Catalog ID:

B528

Mold, Horizontal Cable Terminal to Ground Rod, 4/0 AWG, 150 Weld Metal, 1" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product details

General

Application
For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810384640
UPC 12 Digit
7818103846400

Conductor Related

Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Conductor - Rod Size
1 in
Conductor - Rod Size Range
1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings