BCR17
BCR17
Discontinued

B5294, Horizontal Run & Tap Cables through Top of Ground Rod, 2 AWG, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B5294

Mold, Horizontal Run & Tap Cables through Top of Ground Rod, 2 AWG, 115 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-17 Molds Are Used To Join Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod, Size Range Is 4 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810388877
UPC 12 Digit
7818103888777

Conductor Related

Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Sales Drawings

Product Cross Section Image(s)