text.skipToContent text.skipToNavigation

B5333

by Burndy 

Catalog ID: B5333

Horizontal Parallel Run Cables to Ground Rod Mold

Product Details

General

Type Molds
UPC 781810389010
UPC 12 Digit 7818103890100

Conductor Related

Conductor - Copper Str Tap 1 AWG
Conductor - Copper Str Tap Range 1 AWG
Conductor - Rod Size 1 in
Conductor - Rod Size Range 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings