BCS23
BCS23
Discontinued

B5363, Vertical Cable Drop to Vertical Steel Surface, 300 kcmil

Brand:

Burndy

Catalog ID:

B5363

Mold, Vertical Cable Drop to Vertical Steel Surface, 300 kcmil, 200 Weld Metal.

Features: Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Vertical Cable Down To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810393833
UPC 12 Digit
7818103938333

Conductor Related

Conductor - Copper Str Size
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings