text.skipToContent text.skipToNavigation

B5389

By Burndy 

Catalog ID: B5389

By Burndy
Catalog ID:  B5389
Mold, Vertical Cable Drop to Vertical Steel Surface, 6 AWG, 45 Weld Metal.

Features: Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Add to List

More Options

Where to Buy