B5513, Horizontal Run & Tap Cables to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
B5513
Horizontal Run and Tap Cables to Ground Rod Mold.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810389386
UPC 12 Digit
7818103893866
Conductor Related
Conductor - Copper Str Tap
750 kcmil
Conductor - Rod Size
1 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B5513 Specification Sheet
BURNDY_B5513_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCR-17_LineArt
Sales Drawings
10051622-01