text.skipToContent text.skipToNavigation

B552

by Burndy 

Catalog ID: B552

Horizontal Cable to Ground Rod Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810385494
UPC 12 Digit 7818103854944

Conductor Related

Conductor - Copper Str Tap 300 kcmil
Conductor - Rod Size 5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings