text.skipToContent text.skipToNavigation

B5555

by Burndy 

Catalog ID: B5555

Mold, Horizontal Run & Tap Cables through Top of Ground Rod, 2 AWG, 150 Weld Metal, 1" Ground Rod.

Features: Type BCR-17 Molds Are Used To Join Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod, Size Range Is 4 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 1 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Joining Horizontal Run And Tap Cables To The Top Of A Vertical Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810389454
UPC 12 Digit 7818103894544

Conductor Related

Conductor - Copper Str Tap 2 AWG
Conductor - Rod Size 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings