B5574, Horizontal Cable Tap to Horizontal Cable Run
Request a Quote
Brand:
Burndy
Catalog ID:
B5574
Horizontal Cable Tap to Horizontal Cable Run Mold.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810382066
UPC 12 Digit
7818103820666
Conductor Related
Conductor - Copper Str Run
3/0 AWG
Conductor - Copper Str Tap
4 AWG
Conductor Type
CU C Str-Run
CU C Str-Tap
Certifications And Compliance
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480
Resources and downloads
Specifications
Download All
BURNDY_B5574_Specsheet
B5574 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCC-2_LineArt
Sales Drawings
10044340