text.skipToContent text.skipToNavigation

B5624

by Burndy 

Catalog ID: B5624

Mold, Horizontal End to End, Cable to Cable, 3 AWG (Run & Tap), 32 Weld Metal.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Includes: Handle, B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product Details

General

Application For Horizontal End To End Cable Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810382127
UPC 12 Digit 7818103821277

Conductor Related

Conductor - Copper Str Size 3 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings