BCC1
BCC1
Discontinued

B5624, Horizontal End to End, Cable to Cable, 3 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B5624

Mold, Horizontal End to End, Cable to Cable, 3 AWG (Run & Tap), 32 Weld Metal.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Includes: Handle, B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application
For Horizontal End To End Cable Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810382127
UPC 12 Digit
7818103821277

Conductor Related

Conductor - Copper Str Size
3 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings