text.skipToContent text.skipToNavigation

B574

by Burndy 

Catalog ID: B574

Horizontal Cable to Ground Rod Mold

Product Details

General

Type Molds
UPC 781810389959
UPC 12 Digit 7818103899599

Conductor Related

Conductor - Copper Str Tap 300 kcmil
Conductor - Rod Size 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings