text.skipToContent text.skipToNavigation

B578

by Burndy 

Catalog ID: B578

Mold, Horizontal Cable through Top of Ground Rod, 750 kcmil, 2-200 Weld Metal, 1" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 1 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product Details

General

Application For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810390061
UPC 12 Digit 7818103900611

Conductor Related

Conductor - Copper Str Tap 750 kcmil
Conductor - Rod Size 1 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings