text.skipToContent text.skipToNavigation

B583

by Burndy 

Catalog ID: B583

Mold Connector, BRR-1, Ground Rod Size: 3/4 IN, Required Tools: B38-0309-00 Flint Ignitor,Accessories: B38-3922-00 Mold Cleaning Brush.

Features: Type BRR-1 Molds Are Used To Join Vertical Ground Rods End To End, Size Range Is 1/2 IN Through 1 IN Ground Rods, Ground Rod Size: 3/4 IN, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0304-00 File

Product Details

General

Application For Joining Vertical Ground Rods End To End
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810440766
UPC 12 Digit 7818104407666

Conductor Related

Conductor Type Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings