BUR_PPHID-264244_B581H
BUR_PPHID-264244_B581H

B583H, Ground Rod to Ground Rod, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B583H

Mold, Ground Rod to Ground Rod, Heavy Duty, 2-200 Weld Metal, 3/4" Ground Rod.

Features: Type BRR-1 Molds Are Used To Join Vertical Ground Rods End To End, Size Range Is 1/2 IN Through 1 IN Ground Rods, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0304-00 File, Ground Rod Size: 3/4 IN, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Vertical Ground Rods End To End
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810390283
UPC 12 Digit
7818103902833

Conductor Related

Conductor - Rod Size
3/4 in
Conductor Type
Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings