text.skipToContent text.skipToNavigation

B584H

by Burndy 

Catalog ID: B584H

Mold, Ground Rod to Ground Rod, Heavy Duty, 3-250 Weld Metal, 1" Ground Rod.

Features: Type BRR-1 Molds Are Used To Join Vertical Ground Rods End To End, Size Range Is 1/2 IN Through 1 IN Ground Rods, Ground Rod Size: 1 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Vertical Ground Rods End To End
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810390306
UPC 12 Digit 7818103903066

Conductor Related

Conductor - Rod Size 1 in
Conductor Type Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings