text.skipToContent text.skipToNavigation

B585

by Burndy 

Catalog ID: B585

Mold, Angular Cable Drop to Vertical Steel Surface, 6 AWG, 45 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810393901
UPC 12 Digit 7818103939011

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings