B5877, Angular Cable Drop to Vertical Steel Surface, Flat Steel Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B5877
Angular Cable Drop to Vertical Steel Surface - Flat Steel Mold.
Product details
Resources and downloads
Product details
General
UPC
781810390412
UPC 12 Digit
7818103904122
Conductor Related
Conductor - Copper Str Tap
2/0 AWG
Conductor - Rod Size
1 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B5877_Specsheet
B5877 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10051622-01
Product Cross Section Image(s)
BUR_BCR-17_LineArt