text.skipToContent text.skipToNavigation

B588

By Burndy 

Catalog ID: B588

By Burndy
Catalog ID:  B588
Angular Cable Drop to Vertical Steel Surface - Flat Steel Mold.

Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 12 IN And Up

Add to List

More Options

Where to Buy

Product Details

General