BCS3-Flat
BCS3-Flat

B589, Angular Cable Drop to Vertical Steel Surface, 1 AWG

Brand:

Burndy

Catalog ID:

B589

Mold, Angular Cable Drop to Vertical Steel Surface, 1 AWG, 65 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Pipe Size: 12 IN And Up, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810393949
UPC 12 Digit
7818103939499

Conductor Related

Conductor - Copper Str Size
1 AWG
Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings