text.skipToContent text.skipToNavigation

B596

By Burndy 

Catalog ID: B596

By Burndy
Catalog ID:  B596
Mold, Angular Cable Drop to Vertical Steel Surface, 350 kcmil, 200 Weld Metal.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Add to List

More Options

Where to Buy
Get a Quote