BCS9
BCS9

B602, Horizontal Through Cable to Horizontal Steel Surface, 6 AWG

Brand:

Burndy

Catalog ID:

B602

Mold, Horizontal Through Cable to Horizontal Steel Surface, 6 AWG, 45 Weld Metal.

Features: Type BCS-9 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is ON The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Includes: Handle Frame, B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-01 Mold Cleaner For Cartridge Sizes #15 - #65, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Through Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810390849
UPC 12 Digit
7818103908499

Conductor Related

Conductor - Copper Str Size
6 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
394

Resources and downloads

Product Cross Section Image(s)

Sales Drawings