text.skipToContent text.skipToNavigation

B6061

by Burndy 

Catalog ID: B6061

Horizontal Tap Cable to Vertical Steel Surface Mold (on surface)

Product Details

General

UPC 781810394144
UPC 12 Digit 7818103941444

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings