text.skipToContent text.skipToNavigation

B6114

by Burndy 

Catalog ID: B6114

Mold, Horizontal Cable to Horizontal Steel Surface, 4/0 AWG, 115 Weld Metal.

Features: Type BCS-8 Molds Are Used To Terminate A Horizontal Copper Cable To Any Horizontal Steel Surface, Note That The Cable Is ON The Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Terminating Horizontal Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810391099
UPC 12 Digit 7818103910999

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings