B6176, 2/0 AWG to 6" Horizontal Pipe
Request a Quote
Brand:
Burndy
Catalog ID:
B6176
BCS2 2/0 6IN HORZ PIPE.
Product details
Resources and downloads
Product details
General
UPC
781810510292
UPC 12 Digit
7818105102922
Conductor Related
Conductor Type
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B6176 Specification Sheet
BURNDY_B6176_Specsheet
Catalogs
Full Line BURNDY Catalog