text.skipToContent text.skipToNavigation

B625H

By Burndy 

Catalog ID: B625H

By Burndy
Catalog ID:  B625H
Mold, Horizontal Through Cable to Horizontal Steel Surface,Heavy Duty, 750 kcmil, 3-250 Weld Metal.

Features: Type BCS-2 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is Off The Surface, Size Range Is 1/0 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard