text.skipToContent text.skipToNavigation

B6366S

by Burndy 

Catalog ID: B6366S

Concentric Stranded Copper Mold Connector, BCB-2, Conductor Size: 2 AWG Solid, RequiredTools: B38-0309-00 Flint Ignitor.

Features: Type BCB-2 Molds Are Used To Connect An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical, Size Range Is 1/0 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Required Tools: B38-0309-00 Flint Ignitor, Bus Bar Size: 1/4 IN, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush

Product Details

General

Application For Connecting An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810417881
UPC 12 Digit 7818104178811

Conductor Related

Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads