text.skipToContent text.skipToNavigation

B657

by Burndy 

Catalog ID: B657

BURNDYWeld BCB3 2/0 - 1/8.

Product Details

General

Type Molds
UPC 781810399392
UPC 12 Digit 7818103993922

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 1"

Conductor Related

Conductor - Copper Str Size 2/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings