text.skipToContent text.skipToNavigation

B664

by Burndy 

Catalog ID: B664

Mold, Vertical Drop Tap to Horizontal Bus, 350 kcmil, 1/8" 2" Bus Bar, 150 Weld Metal.

Features: Type BCB-3 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge, Size Range Is 1/0 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 3 IN And Wider, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Bus Bar Size: 1/8 X 2 IN, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Connecting A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810399460
UPC 12 Digit 7818103994600

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 2"

Conductor Related

Conductor - Copper Str Size 350 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings