text.skipToContent text.skipToNavigation

B6708

by Burndy 

Catalog ID: B6708

Concentric Stranded Copper Mold Connector, Conductor Size: 600 KCMIL,Tools: B38-0309-00 Flint Ignitor,Accessories: B38-3922-00 Mold Cleaning Brush.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is #6 Through 1000 KCMIL Solid Copper Conductors, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper

Product Details

General

Application For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810454183
UPC 12 Digit 7818104541833

Conductor Related

Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads