BCS3-Flat
BCS3-Flat

B6708, Concentric Stranded Copper Mold, 600 kcmil

Brand:

Burndy

Catalog ID:

B6708

Concentric Stranded Copper Mold Connector, Conductor Size: 600 KCMIL,Tools: B38-0309-00 Flint Ignitor,Accessories: B38-3922-00 Mold Cleaning Brush.

Features: Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is #6 Through 1000 KCMIL Solid Copper Conductors, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper

Product details

General

Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810454183
UPC 12 Digit
7818104541833

Conductor Related

Conductor Type
  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)