B677, 300 kcmil, 1/4" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B677
BURNDYWeld BCB3 300-1/4.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810399590
UPC 12 Digit
7818103995900
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 1-1/2"
Conductor Related
Cable Size
300 kcmil
Conductor Type
Copper
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B677_Specsheet
B677 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-3_LineArt
Sales Drawings
10051641-01