text.skipToContent text.skipToNavigation

B680

by Burndy 

Catalog ID: B680

BURNDYWeld BCB3 500-1/4.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810399613
UPC 12 Digit 7818103996133

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1-1/2"

Conductor Related

Cable Size 500 kcmil
Conductor Type Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings