B680, 500 kcmil, 1/4" Mold
Request a Quote
Brand:
Burndy
Catalog ID:
B680
BURNDYWeld BCB3 500-1/4.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810399613
UPC 12 Digit
7818103996133
Dimensions
Dimension - Bus Bar Size Tap Side inch
1/4" X 1-1/2"
Conductor Related
Cable Size
500 kcmil
Conductor Type
Copper
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B680 Specification Sheet
BURNDY_B680_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-3_LineArt
Sales Drawings
10051641-01