text.skipToContent text.skipToNavigation

B703

by Burndy 

Catalog ID: B703

BURNDYWeld BCB3 2/0-3/8.

Product Details

General

Series B7
Trade Name BURNDYWeld®
Type Molds
UPC 781810399897
UPC 12 Digit 7818103998977

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 2"

Conductor Related

Cable Size 2/0 AWG
Conductor Type Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings