text.skipToContent text.skipToNavigation

B713

by Burndy 

Catalog ID: B713

BURNDYWeld BCB3 2/0-3/8.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400012
UPC 12 Digit 7818104000122

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 2" & WIDER

Conductor Related

Cable Size 2/0 AWG

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings