text.skipToContent text.skipToNavigation

B721

by Burndy 

Catalog ID: B721

BURNDYWeld BCB3 1000-3/8.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810400104
UPC 12 Digit 7818104001044

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 2" & WIDER

Conductor Related

Cable Size 1000 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings