text.skipToContent text.skipToNavigation

B726

by Burndy 

Catalog ID: B726

BURNDYWeld BCB3 300-1/2.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400180
UPC 12 Digit 7818104001800

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 2"

Conductor Related

Cable Size 300 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings