text.skipToContent text.skipToNavigation

B737

by Burndy 

Catalog ID: B737

Mold, Vertical Drop Tap to Horizontal Bus, 350 kcmil, 1/2 x 3" & Wider Bus Bar, 250 Weld Metal.

Feature: Type BCB-3 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge; Conductor Type: Concentric Stranded Copper; Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush; Required Tools: B38-0309-00 Flint Ignitor; Cartridge Type: Standard; Bus Bar Size: 1/2 X 3 IN and wider

Product Details

General

Application Used to Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810400319
UPC 12 Digit 7818104003199

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 3" & WIDER

Conductor Related

Cable Size 350 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings