text.skipToContent text.skipToNavigation

B750

by Burndy 

Catalog ID: B750

BURNDYWeld BCB7 300-1/8.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400555
UPC 12 Digit 7818104005555

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 2"

Conductor Related

Cable Size 300 kcmil
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings