text.skipToContent text.skipToNavigation

B7528

by Burndy 

Catalog ID: B7528

Mold, Horizontal Parallel Tap to Rebar, 1/0 AWG, #6 & Larger Rebar, 90 Weld Metal.

Features: Type BCRE-1 Molds Are Recommended For Parallel, Horizontal Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars 3 AWG Through 6 AWG And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Conductor Type: Concentric Stranded Copper, Includes: Frame, Packing Material: B38406200 Ceramic Fiber, Rebar Size: #6 And Larger, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File

Product Details

General

Application For Parallel, Horizontal Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810408032
UPC 12 Digit 7818104080322

Conductor Related

Cable Size 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor - Rebar Size 6 & Larger

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads